IESNA:LM-63-2002
[TEST]P1390007
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5A-760-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 615mA 5xLight Square PACKAGE 70CRI 5700K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (70) 5700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.15A 137.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15247.8
TILT=NONE
70 -1 1 73 145 1 1 1.5000 1.0000 0.0000
1.000 1 137.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
56.3 51.6 56.3 65.7 75.0 84.4 93.8 103.2 112.6 126.6 145.4 178.2 239.2 295.5 295.5 290.8 304.9 333.0 417.4 755.1 1181.9 1285.1 1158.5 980.2 736.4 600.3 530.0 492.5 473.7 440.9 394.0 286.1 112.6 32.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 51.6 56.3 65.7 75.0 84.4 89.1 98.5 103.2 117.3 126.6 150.1 187.6 229.8 234.5 229.8 225.1 239.2 281.4 454.9 670.7 731.7 680.1 605.0 501.9 445.6 422.1 408.0 398.7 379.9 337.7 262.7 126.6 32.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 51.6 56.3 61.0 70.4 79.7 84.4 93.8 93.8 103.2 112.6 126.6 136.0 164.2 173.5 168.8 150.1 145.4 150.1 154.8 159.5 178.2 206.4 229.8 267.3 295.5 314.2 328.3 323.6 318.9 281.4 239.2 136.0 32.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 51.6 56.3 61.0 70.4 75.0 79.7 89.1 89.1 98.5 103.2 117.3 121.9 145.4 150.1 150.1 136.0 131.3 136.0 136.0 140.7 154.8 178.2 197.0 225.1 253.3 267.3 276.7 276.7 281.4 258.0 225.1 136.0 37.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 51.6 56.3 61.0 65.7 75.0 79.7 84.4 84.4 89.1 93.8 103.2 112.6 126.6 131.3 131.3 121.9 121.9 121.9 121.9 121.9 131.3 145.4 159.5 187.6 206.4 220.4 229.8 229.8 239.2 234.5 211.1 140.7 42.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 46.9 51.6 56.3 65.7 70.4 75.0 75.0 75.0 84.4 84.4 93.8 98.5 103.2 107.9 107.9 103.2 107.9 103.2 103.2 103.2 107.9 117.3 126.6 145.4 164.2 168.8 178.2 182.9 201.7 206.4 192.3 140.7 46.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 46.9 51.6 56.3 61.0 65.7 70.4 70.4 70.4 75.0 75.0 79.7 84.4 84.4 84.4 89.1 89.1 93.8 89.1 84.4 84.4 84.4 84.4 89.1 103.2 117.3 121.9 126.6 136.0 159.5 182.9 178.2 140.7 51.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 46.9 51.6 56.3 61.0 61.0 65.7 65.7 65.7 70.4 70.4 75.0 79.7 79.7 79.7 79.7 79.7 84.4 84.4 79.7 79.7 79.7 79.7 84.4 98.5 112.6 117.3 121.9 131.3 145.4 159.5 154.8 121.9 46.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 46.9 51.6 56.3 56.3 61.0 65.7 65.7 65.7 65.7 65.7 70.4 70.4 70.4 70.4 75.0 75.0 75.0 75.0 75.0 75.0 75.0 75.0 79.7 93.8 107.9 112.6 117.3 121.9 131.3 136.0 131.3 103.2 46.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 46.9 46.9 51.6 56.3 56.3 61.0 61.0 61.0 61.0 61.0 65.7 65.7 65.7 65.7 65.7 65.7 65.7 70.4 65.7 70.4 70.4 70.4 75.0 84.4 98.5 107.9 112.6 117.3 112.6 107.9 103.2 84.4 42.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 46.9 46.9 51.6 51.6 51.6 56.3 56.3 56.3 56.3 56.3 61.0 56.3 56.3 56.3 56.3 56.3 56.3 61.0 61.0 65.7 65.7 65.7 70.4 79.7 93.8 103.2 107.9 107.9 98.5 84.4 79.7 65.7 37.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 46.9 46.9 51.6 51.6 51.6 51.6 51.6 51.6 51.6 51.6 56.3 51.6 51.6 51.6 51.6 51.6 51.6 56.3 56.3 61.0 61.0 61.0 65.7 75.0 84.4 89.1 93.8 89.1 79.7 70.4 65.7 51.6 28.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 46.9 46.9 46.9 46.9 51.6 51.6 51.6 51.6 51.6 51.6 51.6 51.6 51.6 46.9 46.9 46.9 46.9 51.6 46.9 51.6 56.3 61.0 65.7 70.4 75.0 75.0 75.0 70.4 65.7 56.3 46.9 37.5 18.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 42.2 42.2 46.9 46.9 46.9 46.9 46.9 46.9 46.9 46.9 46.9 46.9 46.9 42.2 42.2 42.2 42.2 42.2 42.2 46.9 46.9 56.3 61.0 65.7 65.7 61.0 61.0 51.6 46.9 37.5 32.8 18.8 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 42.2 42.2 42.2 42.2 46.9 42.2 42.2 42.2 42.2 42.2 42.2 42.2 42.2 37.5 37.5 37.5 37.5 37.5 32.8 37.5 42.2 51.6 56.3 61.0 56.3 46.9 42.2 32.8 28.1 23.5 14.1 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 42.2 42.2 42.2 42.2 46.9 42.2 42.2 42.2 42.2 37.5 37.5 37.5 37.5 32.8 32.8 32.8 32.8 32.8 32.8 32.8 37.5 42.2 42.2 46.9 42.2 37.5 32.8 23.5 23.5 18.8 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 42.2 42.2 42.2 42.2 42.2 42.2 37.5 37.5 37.5 37.5 37.5 32.8 32.8 28.1 28.1 28.1 28.1 32.8 32.8 32.8 28.1 32.8 28.1 32.8 28.1 23.5 23.5 18.8 14.1 14.1 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 42.2 37.5 37.5 37.5 42.2 37.5 37.5 37.5 37.5 32.8 32.8 28.1 28.1 23.5 23.5 18.8 23.5 28.1 28.1 28.1 23.5 18.8 14.1 14.1 14.1 14.1 9.4 9.4 9.4 4.7 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 42.2 37.5 37.5 37.5 37.5 37.5 32.8 32.8 32.8 28.1 28.1 23.5 23.5 18.8 18.8 14.1 18.8 23.5 28.1 23.5 14.1 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 42.2 37.5 37.5 37.5 37.5 37.5 32.8 32.8 32.8 28.1 23.5 18.8 18.8 14.1 14.1 9.4 14.1 18.8 23.5 18.8 9.4 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 42.2 37.5 37.5 37.5 37.5 37.5 32.8 32.8 28.1 23.5 23.5 18.8 18.8 14.1 9.4 9.4 9.4 14.1 14.1 14.1 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 42.2 37.5 37.5 32.8 32.8 32.8 28.1 28.1 28.1 23.5 18.8 14.1 14.1 9.4 4.7 4.7 4.7 4.7 9.4 4.7 4.7 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 42.2 37.5 37.5 32.8 32.8 32.8 28.1 28.1 23.5 18.8 14.1 9.4 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 42.2 37.5 37.5 32.8 32.8 32.8 28.1 28.1 23.5 18.8 9.4 9.4 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 42.2 37.5 37.5 32.8 32.8 32.8 28.1 28.1 18.8 14.1 9.4 4.7 4.7 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 37.5 32.8 32.8 28.1 28.1 28.1 23.5 23.5 18.8 14.1 4.7 4.7 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 37.5 32.8 32.8 28.1 28.1 28.1 23.5 23.5 14.1 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 37.5 32.8 32.8 28.1 28.1 28.1 23.5 18.8 14.1 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 37.5 32.8 32.8 28.1 28.1 23.5 23.5 18.8 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 37.5 32.8 28.1 23.5 23.5 23.5 18.8 14.1 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 37.5 32.8 28.1 23.5 23.5 18.8 18.8 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 37.5 32.8 28.1 23.5 23.5 18.8 18.8 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 37.5 32.8 28.1 23.5 23.5 18.8 14.1 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 37.5 28.1 23.5 18.8 18.8 14.1 14.1 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 37.5 28.1 23.5 18.8 18.8 14.1 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 37.5 28.1 23.5 18.8 18.8 14.1 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 32.8 28.1 23.5 18.8 18.8 14.1 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 32.8 28.1 23.5 18.8 18.8 14.1 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 32.8 28.1 23.5 18.8 14.1 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 32.8 28.1 23.5 18.8 14.1 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 32.8 28.1 23.5 18.8 14.1 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 32.8 28.1 18.8 14.1 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 32.8 28.1 18.8 14.1 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 32.8 28.1 18.8 14.1 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 32.8 28.1 18.8 14.1 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 32.8 23.5 18.8 14.1 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 32.8 23.5 18.8 14.1 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 32.8 23.5 18.8 14.1 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 32.8 23.5 18.8 14.1 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 32.8 23.5 18.8 14.1 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 32.8 23.5 18.8 14.1 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 32.8 23.5 18.8 14.1 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 32.8 23.5 18.8 14.1 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 32.8 23.5 18.8 14.1 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 32.8 23.5 18.8 14.1 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 32.8 23.5 18.8 14.1 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 37.5 28.1 23.5 14.1 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 37.5 28.1 23.5 14.1 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 37.5 28.1 23.5 14.1 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 37.5 28.1 23.5 18.8 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 42.2 32.8 28.1 18.8 14.1 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 42.2 32.8 28.1 23.5 14.1 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 42.2 32.8 28.1 23.5 14.1 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 46.9 37.5 32.8 28.1 18.8 14.1 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 46.9 37.5 32.8 28.1 23.5 18.8 9.4 4.7 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 51.6 42.2 37.5 32.8 23.5 18.8 14.1 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 51.6 42.2 37.5 32.8 28.1 23.5 14.1 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 56.3 46.9 42.2 37.5 32.8 28.1 18.8 14.1 9.4 4.7 4.7 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 56.3 51.6 46.9 42.2 37.5 32.8 23.5 18.8 14.1 9.4 4.7 4.7 4.7 4.7 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 61.0 51.6 46.9 42.2 37.5 32.8 28.1 23.5 14.1 9.4 9.4 9.4 4.7 4.7 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 61.0 56.3 51.6 46.9 42.2 37.5 32.8 28.1 18.8 14.1 9.4 9.4 4.7 4.7 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 65.7 61.0 56.3 51.6 46.9 42.2 37.5 32.8 23.5 18.8 14.1 14.1 9.4 9.4 9.4 4.7 4.7 4.7 4.7 4.7 4.7 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.7 4.7 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 65.7 61.0 56.3 51.6 46.9 46.9 42.2 32.8 28.1 18.8 18.8 14.1 14.1 9.4 9.4 9.4 4.7 4.7 4.7 4.7 4.7 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.7 4.7 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 70.4 65.7 61.0 56.3 51.6 51.6 46.9 37.5 32.8 23.5 23.5 18.8 18.8 14.1 14.1 14.1 9.4 9.4 9.4 9.4 9.4 9.4 4.7 4.7 4.7 4.7 4.7 4.7 4.7 4.7 4.7 9.4 9.4 4.7 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 70.4 65.7 61.0 56.3 56.3 51.6 46.9 42.2 32.8 28.1 23.5 18.8 18.8 14.1 14.1 14.1 9.4 9.4 9.4 9.4 9.4 9.4 4.7 4.7 4.7 4.7 4.7 4.7 4.7 4.7 4.7 9.4 9.4 4.7 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 70.4 65.7 61.0 61.0 56.3 56.3 51.6 46.9 37.5 32.8 28.1 23.5 23.5 18.8 18.8 14.1 14.1 14.1 14.1 14.1 9.4 9.4 4.7 4.7 4.7 4.7 4.7 4.7 4.7 9.4 9.4 9.4 9.4 9.4 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 75.0 70.4 65.7 61.0 61.0 56.3 56.3 46.9 42.2 32.8 28.1 28.1 23.5 18.8 18.8 18.8 14.1 14.1 14.1 14.1 14.1 14.1 9.4 9.4 9.4 9.4 9.4 9.4 9.4 9.4 9.4 14.1 14.1 9.4 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 75.0 70.4 65.7 65.7 61.0 61.0 56.3 51.6 42.2 37.5 32.8 28.1 28.1 23.5 23.5 18.8 18.8 18.8 18.8 18.8 14.1 14.1 9.4 9.4 9.4 9.4 9.4 9.4 9.4 14.1 14.1 14.1 14.1 14.1 14.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 75.0 70.4 65.7 65.7 61.0 61.0 61.0 51.6 46.9 37.5 32.8 32.8 28.1 23.5 23.5 18.8 18.8 18.8 18.8 18.8 14.1 14.1 9.4 9.4 9.4 9.4 9.4 9.4 9.4 14.1 14.1 14.1 14.1 14.1 14.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 75.0 70.4 65.7 65.7 61.0 61.0 61.0 56.3 51.6 42.2 37.5 32.8 32.8 28.1 28.1 23.5 23.5 23.5 23.5 18.8 14.1 14.1 9.4 9.4 9.4 9.4 9.4 9.4 9.4 14.1 14.1 14.1 14.1 14.1 14.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 75.0 70.4 70.4 70.4 65.7 65.7 65.7 56.3 51.6 46.9 37.5 37.5 32.8 28.1 28.1 23.5 23.5 23.5 23.5 23.5 18.8 18.8 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 75.0 70.4 70.4 70.4 65.7 65.7 65.7 61.0 56.3 46.9 42.2 37.5 37.5 32.8 32.8 28.1 28.1 28.1 28.1 23.5 18.8 18.8 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 75.0 70.4 70.4 70.4 65.7 65.7 65.7 61.0 56.3 51.6 42.2 37.5 37.5 32.8 32.8 28.1 28.1 28.1 28.1 23.5 18.8 18.8 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 75.0 70.4 70.4 70.4 65.7 65.7 65.7 61.0 56.3 51.6 42.2 42.2 37.5 37.5 32.8 32.8 32.8 32.8 28.1 28.1 23.5 18.8 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 75.0 70.4 70.4 70.4 65.7 65.7 65.7 65.7 56.3 51.6 46.9 42.2 42.2 37.5 37.5 32.8 32.8 32.8 32.8 28.1 23.5 23.5 18.8 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 70.4 65.7 65.7 65.7 65.7 65.7 65.7 65.7 56.3 51.6 46.9 46.9 42.2 42.2 37.5 37.5 37.5 37.5 32.8 32.8 28.1 23.5 18.8 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 70.4 65.7 65.7 65.7 65.7 65.7 65.7 65.7 56.3 51.6 46.9 46.9 42.2 42.2 37.5 37.5 37.5 37.5 32.8 32.8 28.1 23.5 18.8 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 70.4 65.7 65.7 65.7 65.7 65.7 65.7 65.7 56.3 51.6 46.9 46.9 42.2 42.2 42.2 42.2 42.2 42.2 37.5 37.5 32.8 28.1 23.5 18.8 18.8 18.8 18.8 18.8 18.8 14.1 14.1 14.1 14.1 14.1 14.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 70.4 65.7 65.7 65.7 65.7 65.7 61.0 61.0 56.3 51.6 51.6 51.6 46.9 46.9 42.2 42.2 42.2 46.9 46.9 42.2 37.5 32.8 28.1 23.5 23.5 18.8 18.8 23.5 18.8 18.8 14.1 14.1 14.1 14.1 14.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 70.4 65.7 65.7 61.0 61.0 61.0 61.0 61.0 56.3 51.6 51.6 51.6 46.9 46.9 46.9 46.9 46.9 46.9 51.6 46.9 37.5 32.8 28.1 23.5 23.5 23.5 23.5 23.5 23.5 18.8 14.1 14.1 9.4 9.4 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 70.4 65.7 65.7 61.0 61.0 61.0 56.3 56.3 56.3 51.6 51.6 51.6 46.9 46.9 46.9 46.9 46.9 51.6 56.3 51.6 42.2 37.5 32.8 28.1 28.1 23.5 23.5 28.1 23.5 18.8 14.1 14.1 9.4 9.4 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 70.4 65.7 65.7 61.0 61.0 61.0 56.3 56.3 56.3 51.6 51.6 51.6 51.6 51.6 51.6 51.6 51.6 56.3 56.3 56.3 46.9 46.9 46.9 42.2 42.2 37.5 32.8 37.5 32.8 28.1 23.5 18.8 14.1 9.4 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 70.4 65.7 65.7 61.0 61.0 61.0 61.0 56.3 56.3 56.3 56.3 56.3 51.6 51.6 56.3 56.3 56.3 56.3 61.0 56.3 56.3 56.3 61.0 61.0 56.3 46.9 46.9 42.2 37.5 32.8 28.1 23.5 14.1 9.4 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 65.7 65.7 61.0 61.0 61.0 61.0 61.0 56.3 56.3 56.3 56.3 56.3 56.3 56.3 56.3 56.3 56.3 61.0 61.0 61.0 61.0 65.7 75.0 75.0 65.7 61.0 56.3 51.6 46.9 42.2 37.5 23.5 18.8 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 65.7 65.7 61.0 61.0 61.0 61.0 61.0 56.3 56.3 56.3 56.3 56.3 56.3 56.3 61.0 61.0 61.0 61.0 61.0 61.0 65.7 75.0 89.1 89.1 79.7 70.4 65.7 56.3 51.6 46.9 42.2 28.1 18.8 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 65.7 65.7 61.0 61.0 61.0 65.7 61.0 61.0 61.0 61.0 61.0 61.0 61.0 61.0 65.7 65.7 65.7 65.7 65.7 65.7 70.4 79.7 89.1 93.8 89.1 84.4 79.7 75.0 70.4 61.0 56.3 42.2 28.1 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 70.4 65.7 65.7 65.7 65.7 65.7 65.7 61.0 61.0 65.7 65.7 65.7 65.7 65.7 70.4 70.4 70.4 70.4 75.0 75.0 79.7 84.4 93.8 98.5 98.5 98.5 98.5 89.1 84.4 79.7 75.0 61.0 37.5 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 70.4 65.7 65.7 65.7 65.7 70.4 65.7 65.7 65.7 65.7 65.7 65.7 65.7 65.7 70.4 70.4 75.0 75.0 79.7 79.7 84.4 84.4 93.8 98.5 107.9 112.6 112.6 107.9 103.2 93.8 89.1 75.0 46.9 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 70.4 65.7 65.7 65.7 65.7 70.4 65.7 65.7 65.7 70.4 70.4 70.4 70.4 70.4 75.0 75.0 79.7 79.7 84.4 84.4 89.1 89.1 93.8 103.2 117.3 126.6 126.6 121.9 117.3 107.9 103.2 89.1 56.3 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 70.4 70.4 70.4 70.4 70.4 75.0 70.4 70.4 70.4 75.0 75.0 75.0 75.0 79.7 84.4 84.4 89.1 89.1 89.1 89.1 93.8 93.8 98.5 112.6 126.6 131.3 136.0 136.0 136.0 136.0 131.3 107.9 56.3 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 70.4 70.4 70.4 70.4 75.0 75.0 75.0 75.0 75.0 79.7 84.4 84.4 84.4 84.4 89.1 93.8 98.5 93.8 93.8 93.8 98.5 98.5 103.2 117.3 131.3 140.7 145.4 145.4 154.8 164.2 154.8 131.3 61.0 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 70.4 75.0 75.0 75.0 75.0 79.7 79.7 79.7 79.7 84.4 89.1 89.1 89.1 93.8 98.5 98.5 103.2 103.2 98.5 93.8 98.5 98.5 107.9 126.6 140.7 145.4 150.1 159.5 173.5 187.6 182.9 150.1 61.0 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 70.4 75.0 75.0 75.0 79.7 79.7 84.4 84.4 84.4 89.1 93.8 93.8 93.8 98.5 103.2 107.9 112.6 107.9 103.2 98.5 103.2 103.2 112.6 131.3 145.4 150.1 159.5 168.8 192.3 215.7 206.4 168.8 61.0 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 70.4 75.0 75.0 79.7 84.4 84.4 89.1 89.1 93.8 98.5 103.2 107.9 112.6 121.9 121.9 121.9 126.6 121.9 121.9 117.3 126.6 140.7 150.1 173.5 187.6 192.3 201.7 206.4 220.4 229.8 211.1 159.5 56.3 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 75.0 79.7 79.7 79.7 89.1 89.1 93.8 98.5 103.2 107.9 117.3 121.9 136.0 145.4 140.7 140.7 140.7 136.0 140.7 140.7 150.1 178.2 192.3 215.7 229.8 239.2 243.9 243.9 248.6 243.9 215.7 145.4 56.3 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 75.0 79.7 79.7 84.4 89.1 93.8 98.5 103.2 107.9 117.3 126.6 136.0 154.8 164.2 159.5 154.8 150.1 150.1 154.8 159.5 173.5 211.1 229.8 253.3 272.0 281.4 286.1 276.7 272.0 258.0 220.4 136.0 51.6 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 75.0 79.7 79.7 84.4 93.8 98.5 103.2 107.9 117.3 126.6 136.0 150.1 173.5 187.6 178.2 168.8 164.2 164.2 173.5 178.2 197.0 248.6 267.3 295.5 314.2 323.6 328.3 314.2 300.2 272.0 225.1 121.9 46.9 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 75.0 79.7 84.4 89.1 98.5 103.2 112.6 117.3 131.3 145.4 164.2 197.0 234.5 243.9 239.2 234.5 248.6 314.2 464.3 605.0 694.1 731.7 698.8 558.1 492.5 450.3 426.8 394.0 361.1 314.2 225.1 112.6 46.9 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 75.0 79.7 84.4 89.1 98.5 107.9 117.3 126.6 140.7 159.5 187.6 239.2 295.5 300.2 295.5 300.2 333.0 459.6 755.1 1027.2 1191.3 1210.1 1130.3 820.8 666.0 572.2 520.6 469.0 417.4 351.8 225.1 103.2 42.2 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 75.0 79.7 89.1 93.8 103.2 112.6 126.6 140.7 159.5 201.7 281.4 398.7 483.1 525.3 576.9 666.0 867.7 1378.9 2279.4 3287.8 3569.2 3278.4 2687.5 2115.3 1575.9 1167.9 867.7 666.0 515.9 408.0 225.1 112.6 42.2 4.7 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 75.0 79.7 89.1 93.8 107.9 117.3 136.0 150.1 178.2 243.9 370.5 558.1 666.0 745.7 853.6 1027.2 1402.4 2298.2 3803.7 5548.5 5947.2 5342.1 4244.6 3409.8 2485.8 1763.5 1214.8 863.0 614.4 464.3 220.4 117.3 42.2 4.7 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 75.0 79.7 89.1 98.5 112.6 121.9 145.4 182.9 281.4 464.3 727.0 1017.8 1266.4 1491.5 1749.4 2091.8 2804.7 4479.1 6810.2 8784.7 9183.4 8550.2 7485.5 6716.3 5759.6 4657.4 3255.0 1974.6 1102.2 595.7 243.9 126.6 46.9 4.7 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 75.0 79.7 89.1 98.5 112.6 126.6 159.5 211.1 389.3 689.5 1083.4 1477.4 1866.7 2232.5 2640.6 3156.5 4211.8 6660.1 9816.6 12021.0 12419.6 11753.6 10721.8 10022.9 9033.3 7551.2 5290.5 3086.1 1585.3 722.3 262.7 136.0 46.9 4.7 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 75.0 79.7 89.1 103.2 117.3 131.3 168.8 243.9 492.5 909.9 1439.9 1937.0 2462.3 2978.3 3536.4 4216.5 5614.2 8841.0 12818.3 15257.2 15651.2 14961.7 13962.7 13329.5 12307.1 10440.4 7330.8 4193.0 2073.1 853.6 286.1 145.4 51.6 4.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 75.0 79.7 89.1 103.2 117.3 136.0 178.2 272.0 595.7 1130.3 1796.3 2396.7 3062.7 3719.3 4427.5 5281.2 7016.5 11021.9 15824.7 18493.4 18887.4 18165.1 17198.9 16636.1 15580.8 13334.2 9366.3 5304.6 2556.2 980.2 304.9 154.8 51.6 4.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 75.0 79.7 89.1 103.2 121.9 145.4 197.0 356.5 872.4 1594.7 2406.1 3184.6 3921.0 4676.1 5459.4 6575.6 8953.6 13338.9 18212.0 20627.4 21040.2 20529.0 20003.7 19628.4 18263.6 15196.2 10951.6 6707.0 3775.6 1275.7 379.9 159.5 46.9 4.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 75.0 79.7 89.1 107.9 121.9 150.1 215.7 440.9 1144.4 2054.3 3011.1 3972.6 4779.3 5632.9 6491.2 7870.1 10885.9 15651.2 20594.6 22756.8 23193.0 22892.8 22803.7 22616.1 20946.4 17058.2 12532.2 8109.3 4995.0 1571.2 454.9 164.2 46.9 4.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 70.4 75.0 89.1 107.9 126.6 159.5 229.8 525.3 1416.4 2513.9 3616.1 4760.5 5642.3 6594.4 7527.8 9164.6 12818.3 17968.1 22977.2 24886.1 25350.5 25256.7 25608.4 25603.7 23633.9 18920.2 14117.5 9511.7 6219.2 1866.7 530.0 168.8 42.2 4.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 70.4 75.0 89.1 107.9 126.6 164.2 248.6 609.7 1693.2 2978.3 4225.9 5548.5 6500.6 7551.2 8559.6 10459.1 14755.3 20285.1 25364.5 27020.2 27503.3 27620.5 28413.2 28596.1 26316.6 20782.2 15702.7 10914.1 7438.6 2162.2 605.0 173.5 37.5 4.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 70.4 75.0 89.1 107.9 126.6 168.8 272.0 722.3 1955.8 3423.8 4765.2 6073.8 7100.9 8268.8 9446.0 11636.4 16420.3 22747.4 27662.7 29276.2 29707.6 30092.2 31020.9 30814.5 27892.5 22147.1 16851.8 12316.4 8287.6 2462.3 731.7 187.6 42.2 4.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 70.4 75.0 89.1 107.9 131.3 173.5 300.2 834.9 2218.5 3874.1 5299.9 6599.1 7701.3 8986.4 10337.2 12813.6 18085.4 25209.8 29960.9 31527.4 31916.7 32564.0 33628.6 33033.0 29468.4 23511.9 18005.6 13723.5 9141.2 2762.5 858.3 206.4 42.2 4.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 65.7 75.0 89.1 107.9 131.3 173.5 323.6 942.7 2481.1 4319.7 5839.3 7124.4 8296.9 9704.0 11223.6 13990.8 19745.7 27672.1 32259.1 33783.4 34121.1 35031.0 36236.4 35246.8 31039.7 24872.1 19154.7 15125.9 9990.1 3058.0 980.2 220.4 46.9 4.7 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 65.7 75.0 89.1 107.9 131.3 178.2 347.1 1055.3 2743.8 4765.2 6374.0 7649.7 8897.3 10421.6 12110.1 15168.1 21410.7 30134.5 34557.3 36034.7 36325.5 37502.7 38844.1 37465.2 32615.6 26236.9 20303.8 16528.2 10839.0 3358.2 1106.9 234.5 46.9 4.7 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 65.7 75.0 89.1 107.9 131.3 182.9 356.5 1135.0 2926.7 4999.7 6575.6 7846.7 9169.3 10740.5 12536.9 15801.2 22311.2 31128.8 35532.9 37108.8 37591.9 38961.4 40176.1 38576.8 33473.9 26856.0 21260.6 17316.2 11120.4 3691.2 1205.4 234.5 46.9 4.7 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 65.7 75.0 89.1 107.9 131.3 187.6 361.1 1214.8 3109.6 5238.9 6772.6 8043.7 9441.3 11064.2 12963.7 16429.7 23211.7 32118.4 36508.4 38187.5 38858.2 40415.3 41508.2 39683.7 34332.2 27470.4 22212.7 18104.1 11406.5 4028.9 1303.9 234.5 46.9 4.7 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 61.0 70.4 84.4 107.9 131.3 187.6 370.5 1294.5 3292.5 5473.4 6974.3 8240.7 9713.4 11383.1 13390.5 17062.9 24112.3 33112.7 37479.3 39261.6 40119.9 41874.0 42835.5 40795.3 35185.8 28089.5 23169.5 18892.1 11687.9 4361.9 1397.7 229.8 46.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 61.0 70.4 84.4 107.9 131.3 192.3 375.2 1374.2 3475.4 5708.0 7171.3 8437.6 9985.4 11702.0 13817.3 17691.4 25012.8 34102.4 38454.8 40335.6 41386.2 43328.0 44167.5 41902.1 36044.1 28703.9 24121.6 19680.0 11969.4 4694.9 1496.2 229.8 46.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 61.0 70.4 84.4 107.9 131.3 187.6 370.5 1327.3 3348.8 5492.2 6979.0 8221.9 9661.8 11317.4 13338.9 16973.8 23966.9 32920.4 37343.3 39064.6 39918.2 41616.0 42511.9 40406.0 34815.3 27850.3 23085.1 18779.5 11641.0 4394.7 1500.9 253.3 46.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 61.0 70.4 84.4 107.9 131.3 182.9 361.1 1280.4 3222.2 5276.5 6791.4 8001.5 9338.2 10928.1 12860.5 16251.5 22916.3 31738.5 36231.7 37788.8 38450.2 39899.4 40860.9 38914.5 33586.4 26996.7 22048.6 17879.0 11317.4 4094.5 1505.6 272.0 46.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 56.3 65.7 79.7 103.2 126.6 178.2 356.5 1233.5 3090.8 5056.0 6599.1 7785.7 9014.5 10543.5 12382.1 15533.9 21870.3 30551.9 35120.1 36517.8 36977.4 38187.5 39205.3 37418.3 32357.6 26138.4 21007.4 16973.8 10989.1 3794.4 1505.6 295.5 42.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 56.3 65.7 79.7 103.2 126.6 173.5 347.1 1186.6 2964.2 4840.3 6406.8 7565.3 8690.9 10154.3 11903.7 14811.6 20819.7 29370.0 34008.6 35242.1 35509.4 36470.9 37549.6 35922.1 31128.8 25284.8 19970.8 16073.3 10660.8 3494.2 1510.2 314.2 42.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 56.3 65.7 79.7 103.2 126.6 168.8 323.6 1064.7 2654.6 4408.8 5904.9 7068.1 8123.4 9436.7 10989.1 13554.6 19084.4 27038.9 31733.8 33056.4 33342.5 34093.0 35068.5 33853.8 29627.9 24023.1 18760.8 14806.9 9858.8 3222.2 1364.8 295.5 42.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 56.3 65.7 79.7 103.2 126.6 164.2 300.2 947.4 2349.8 3977.3 5403.1 6575.6 7555.9 8714.4 10074.5 12302.4 17349.0 24707.9 29459.1 30875.5 31175.7 31715.0 32587.4 31785.4 28122.4 22756.8 17550.7 13540.6 9056.8 2945.4 1214.8 272.0 37.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 56.3 65.7 79.7 98.5 121.9 159.5 276.7 825.5 2040.2 3541.1 4901.2 6078.5 6988.4 7996.8 9159.9 11045.4 15613.6 22376.9 27184.3 28689.9 29004.1 29337.1 30101.6 29712.3 26621.5 21495.1 16340.6 12274.2 8254.7 2673.4 1069.4 253.3 37.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 56.3 65.7 79.7 98.5 121.9 154.8 253.3 703.5 1730.7 3109.6 4399.4 5581.3 6420.9 7274.5 8245.3 9788.4 13878.3 20045.9 24909.6 26504.3 26837.3 26959.2 27620.5 27644.0 25116.0 20228.8 15130.5 11007.9 7452.7 2396.7 919.3 229.8 32.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 56.3 65.7 79.7 98.5 117.3 150.1 229.8 595.7 1463.3 2640.6 3780.3 4821.5 5586.0 6383.3 7279.2 8629.9 12142.9 17719.5 22681.7 24515.6 24843.9 24722.0 24956.5 24773.6 22569.2 18212.0 13540.6 9577.4 6266.1 2073.1 783.3 215.7 37.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 56.3 65.7 79.7 93.8 117.3 140.7 211.1 487.8 1196.0 2176.2 3161.2 4057.0 4755.9 5496.9 6317.7 7466.8 10402.8 15393.2 20458.6 22531.7 22855.3 22484.8 22292.5 21898.5 20022.4 16195.2 11950.6 8146.9 5079.5 1749.4 642.6 201.7 42.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 56.3 65.7 75.0 93.8 112.6 136.0 187.6 375.2 928.7 1707.2 2537.4 3297.2 3921.0 4605.8 5351.5 6308.3 8667.5 13066.9 18230.8 20543.0 20862.0 20242.8 19628.4 19028.1 17475.6 14173.7 10360.6 6716.3 3892.9 1421.1 506.5 187.6 46.9 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 56.3 65.7 75.0 89.1 107.9 126.6 164.2 267.3 661.3 1238.2 1918.3 2532.7 3086.1 3714.6 4385.3 5145.1 6927.4 10740.5 16002.9 18554.4 18868.6 18005.6 16964.4 16153.0 14928.9 12157.0 8770.7 5285.8 2706.2 1097.5 365.8 173.5 51.6 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 56.3 65.7 75.0 89.1 103.2 121.9 154.8 234.5 539.4 994.3 1543.1 2044.9 2481.1 2978.3 3513.0 4136.7 5553.2 8606.5 13001.2 15379.1 15707.4 14849.1 13779.8 12916.8 11777.1 9502.3 6838.3 4160.2 2190.3 952.1 342.4 164.2 46.9 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 56.3 65.7 75.0 84.4 98.5 117.3 140.7 201.7 417.4 745.7 1163.2 1557.1 1880.8 2237.2 2645.3 3128.4 4183.6 6472.5 9999.5 12208.6 12546.3 11692.6 10595.1 9675.9 8625.3 6852.4 4905.9 3039.2 1674.4 802.0 318.9 150.1 46.9 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 51.6 61.0 70.4 84.4 93.8 112.6 131.3 168.8 295.5 497.2 783.3 1064.7 1275.7 1496.2 1772.9 2115.3 2809.4 4333.7 6993.1 9033.3 9380.4 8536.1 7410.5 6434.9 5473.4 4197.7 2968.9 1913.6 1153.8 651.9 295.5 140.7 42.2 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 51.6 61.0 70.4 79.7 89.1 107.9 117.3 136.0 173.5 253.3 408.0 576.9 670.7 759.8 900.5 1106.9 1435.2 2199.7 3991.3 5858.0 6219.2 5379.6 4225.9 3198.7 2321.6 1543.1 1036.5 788.0 637.9 506.5 272.0 126.6 37.5 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 51.6 61.0 70.4 79.7 89.1 103.2 112.6 126.6 150.1 197.0 290.8 408.0 483.1 525.3 595.7 703.5 881.8 1308.6 2373.2 3517.6 3752.2 3269.1 2603.1 1965.2 1458.6 1036.5 764.5 628.5 539.4 450.3 281.4 121.9 37.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.3 51.6 56.3 65.7 75.0 84.4 93.8 103.2 112.6 126.6 145.4 178.2 239.2 295.5 295.5 290.8 304.9 333.0 417.4 755.1 1181.9 1285.1 1158.5 980.2 736.4 600.3 530.0 492.5 473.7 440.9 394.0 286.1 112.6 32.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
